Copper installation technology

Copper installation technology

For fast installation

By using the right accessories, you can reduce installation times and increase the longevity of your application.

Back to Installation technology

Category

Search in Copper installation technology

Show all products in this category

From fast connection tools and various cable types through RS-485 connection distributors – here you will find the right accessory for any application.

Your advantages

  • Clear and tidy wiring in the case of a spur connection using RS-485 T-distributors for the DIN rail
  • Fast assembly of PROFIBUS cables, thanks to the quick stripping tool
  • Easy cross-wiring between devices, thanks to DIN rail connectors

Connection distributors

RS-485 connection distributors  

RS-485 connection distributors

The rail-mountable PSM-PTK connection distributors ensure clear and tidy wiring in the case of a spur connection.

What's more, the RS-485 connection distributors also enable you to create star distributions.

Assemble PROFIBUS cables easily

Cable assembly with quick stripping tool  

Cable assembly with quick stripping tool

Minimum effort and expense: the PSM-STRIP-FC/PROFIB quick stripping tool can be used to assemble the PROFIBUS cable. You can complete two tasks with a single tool:

  1. Strip cable and single wires and insert into plug.
  2. Close plug housing cover – and you're done!

Passive mini patch panels

Mini patch panels with various connection options  

Mini patch panels with various connection options

Are you looking for an alternative to on-site assembly of RJ45 plugs? Mini patch panels offer a user-friendly solution.

Depending on which version is selected, you simply connect the cross-control-cabinet field cabling to the screw, spring-cage or IDC connection terminal blocks. The connection to the termination devices is then completed using pre-assembled RJ45 patch cables.

Electrical network isolators

FL ISOLATOR electrical Ethernet isolators  

Electrical Ethernet isolators

In industrial environments, potential differences pose a constant problem with regard to interference-free data transmission. The FL ISOLATOR is used for electrical isolation in copper-based Ethernet networks.

Thanks to the high-quality isolation for up to 4 kV, you can protect your Ethernet devices and interfaces. This significantly increases immunity to interference.

The FL ISOLATOR is also available with M12 connection technology and housing for wall mounting as an option.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Downloads