Controllers

Overview of controllers

Intelligent automation

PLCs in all performance classes. For controlling your automation system efficiently.

Back to Products

Category

  • Programmable logic relay system
    Programmable logic relay system

    Carry out smaller automation tasks with the programmable logic relay system from Phoenix Contact.

  • Modular controllers
    Modular controllers

    Modular controllers for a wide range of options in automation. Can be individually adapted, thanks to I/O modules and special function modules that can be mounted side by side.

  • Compact controllers
    Control at the highest level

    PROFINET-compatible controllers for high performance requirements. With fast processors and numerous features for optimum communication.

  • Software PLC
    Software PLC

    Software PLC for using industrial PCs as powerful, fully-fledged PLCs.

  • Controller-specific system cabling
    System cabling

    VARIOFACE system cabling connects the field level to the controller - easy and error-free, thanks to plug-in connections.

  • Charging controllers
    E-Mobility charging controllers

    AC charging controllers for use in private, commercial, or public charging systems, including residual current monitoring modules and additional modules for the event of mains failure

Search in Controllers

Show all products in this category

From distributed water supply to highly complex painting lines in the automotive industry – controllers from Phoenix Contact are the solution for reliable and cost-effective automation. Whether a programmable logic module or a high-end controller, the wide range offers innovative control solutions.

Your advantages

  • Flexible automation: easily scale the performance of your PLC up or down according to your application
  • The right PLC for every requirement – with the consistent portfolio for all control applications
  • Work quickly and cost-effectively, thanks to the consistent programming software which is easy to learn

Controllers for all requirements

Rely on automation: Phoenix Contact offers a comprehensive range of programmable logic controllers. You will always find the right solution for your project.

Overview of controller classes  

System overview: the right controller for every application

Programmable logic relay system

Implement small automation tasks with the PLC logic logic relay system. It combines the advantages of plug-in relays with logic functions and intuitive software.

Modular controllers

  • Class 100
    Thanks to their modular structure, the class 100 controllers are particularly versatile – ideal for easy automation of small and medium-sized applications.
  • Class 1000
    The class 1000 Axiocontrol controllers are fast, robust, and simple. Together with the Axioline I/O systems, they are at the heart of a high-performance automation system.
  • Class 300
    With PROFINET-capable class 300 controllers, you can reliably automate average to sophisticated applications.
  • Class 3000
    The class 3000 Axiocontrol controllers feature powerful technology in a particularly robust housing with outstanding EMC properties.

Compact controllers

The class 400 high-performance controllers are ideal for complex automation tasks. The portfolio also includes a safety version and a PLC for PROFINET redundancy.

Software PLC

Extend your industrial PC with PC WORX RT BASIC or PC WORX SRT and transform it into a high-performance controller.

E-Mobility charging controllers

The E-Mobility charging controllers enable the setup of AC and DC charging stations according to current requirements and standards.

Easy Automation

Easy Automation small-scale controller system  

Easy Automation small-scale controller system

Automation does not have to be expensive or complicated. The Easy Automation system from Phoenix Contact is proof of that. Automate small to medium-sized applications in a cost-optimized and, above all, easy way with optimally coordinated components.

  • Ideal for smaller applications with low connectivity
  • All components and software blocks are easy to handle, thanks to reduced complexity
  • High system availability, thanks to consistent compatibility of components
  • Can be flexibly extended with numerous I/Os and function modules for individual requirements

High-performance

RFC controller in front of a wind park  

Compact controllers for high-end applications

The powerful compact controllers from Phoenix Contact reliably control sophisticated automation tasks in complex network structures:

  • Open TCP blocks and an integrated web server make the devices communication and integration experts
  • Maximum computing capacity and high data throughput
  • Reliable automation, especially for high-end applications with high-performance safety and redundancy controllers
  • Easy-to-use and universally applicable engineering software

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800