Configuration and communication

Configuration and communication

Flexible and highly communicative

Integrate the UPS module into your application and keep fully informed of the state of your UPS solution.

Back to Uninterruptible power supplies

Category

  • Product list Accessories
    Accessories

    Monitor and configure your UPS system using the UPS-CONF software. All information is available by means of data cable for further processing.

Search in Configuration and communication

Show all products in this category

Find out about the operating state of your application and integrate your UPS module into it. Monitor and configure your UPS system using the UPS-CONF configuration and management software. Easily integrate the QUINT DC UPS into your existing network via the interface with established industrial networks.

Your advantages

  • Flexible, as the QUINT UPS can be configured to suit individual requirements
  • Function monitoring via graphical representation of all relevant operating parameters
  • Clear evaluation, thanks to the integrated data recorder
  • Optimum communication through integration into higher-level controllers

Configuration and monitoring with the UPS-CONF software

UPS-CONF software  

Can be flexibly configured with the UPS-CONF software

Monitor and configure your UPS system using the UPS-CONF configuration and management software. The software is available for you to download free of charge.

  • Configuration: flexible adaptation of QUINT UPS behavior to individual requirements.
  • Preventive function monitoring: all relevant operating parameters are displayed graphically, important messages appear in the foreground.
  • Integrated data recorder: log file archives events such as when and for how long the QUINT UPS has bridged mains failures.

QUINT DC-UPS – intelligent and communicative

QUINT DC UPS  

QUINT DC UPS for integration into Industrial Ethernet and USB

With the QUINT DC UPS for integration into existing industrial networks, you are ready for Industrie 4.0.

The system can be monitored, configured or shut down in a safe state at any time, regardless of location, thanks to integrated interfaces:

  • PROFINET
  • EtherNet/IPTM
  • EtherCAT®
  • USB

Signaling via contacts

Signaling  

Function monitoring, thanks to signaling via contacts

LEDs and floating relay contacts provide function monitoring. QUINT UPS supplies the following information via the wired contacts:

  • The load is being supplied by the energy storage.
  • The energy storage is being charged.
  • An alarm is present.

Intelligent monitoring of the energy storage

Intelligent monitoring of the energy storage  

Intelligent monitoring of the energy storage

The QUINT DC UPS monitors energy storage:

The connected battery type is detected automatically. Battery service life is maximized by an optimally adapted charging characteristic. Furthermore, the adapted charging current provides for the quickest possible recharging and availability of the energy storage system.

User-friendly integration into your network

Integration into the network with function blocks and device descriptions  

Integration into the network with function blocks and device descriptions

We include the appropriate function blocks for the following engineering environments with every delivery:

  • PC Worx
  • TIA portal
  • Studio 5000
  • TwinCAT

Create your own custom function blocks for your controller using our device descriptions. The library is available free of charge on the Phoenix Contact website under "Downloads" for the QUINT UPS/... products

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS