Charging systems

Charging systems

Pioneer in electromobility

Actively help change the shape of modern mobility.

Back to Charging technology for electromobility

Category

  • AC charging cable
    AC charging cable

    Vehicle connectors and infrastructure plugs for all worldwide standardized AC charging interfaces.

  • AC infrastructure socket outlets
    AC Infrastructure Socket Outlets

    Infrastructure Socket Outlets with hinged cover and panel mounting frame for individual setup of your charging infrastructure.

Search in Charging systems

Show all products in this category

Charging systems from Phoenix Contact set new standards in energy supply for electric vehicles. Whether charging on an AC power grid or fast DC charging – the AC and DC charging systems from Phoenix Contact are safe, reliable, and user friendly.

Your advantages

  • Safe use, thanks to standard-compliant charging technology for Type 1, Type 2, and GB/T
  • Silver-plated surface of the power and signal contacts
  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Safe charging, thanks to temperature monitoring and innovative locking mechanisms
  • Developed and produced according to IATF 16949 and ISO 9001

Charging systems for all applications worldwide

Overview of all charging systems  

Overview of all charging systems

Whether charging on an AC power grid or fast DC charging, Phoenix Contact offers charging systems suitable for international use.

  • CCS Type 1 for North America
  • CCS Type 2 for Europe
  • GB/T for China

AC Infrastructure Socket Outlets

Infrastructure Socket Outlet with actuator, protective cover, and panel mounting frame  

Type 2 Infrastructure Socket Outlet with protective cover

Phoenix Contact offers Infrastructure Socket Outlets in accordance with Type 2 and GB/T standard for single and three-phase charging (the Type 1 standard does not involve the use of Infrastructure Socket Outlets). The Infrastructure Socket Outlets can be used in wall boxes or charging stations. Additional accessories, such as protective covers and panel mounting frames, complete the portfolio.

  • Type 2 up to 32 A / 480 V AC
  • GB/T up to 32 A / 440 V AC
  • Front or rear mounting
  • Drainage system

AC charging cable

AC Vehicle Connectors and Infrastructure Plugs in accordance with Type 1, Type 2, and GB/T standard  

AC Vehicle Connectors and Infrastructure Plugs in accordance with Type 1, Type 2, and GB/T standard

Whether AC charging cables with Vehicle Connector and open cable end for attachment to a charging station or mobile charging cables with Vehicle Connector and Infrastructure Plug for the trunk, or even conventional charging with alternating current – Phoenix Contact offers interfaces for all country-specific standards:

  • Type 1 up to 32 A / 250 V AC (metric, AWG)
  • Type 2 up to 32 A / 480 V AC (metric)
  • GB/T up to 32 A / 440 V AC (metric)

DC charging cables

DC Vehicle Connectors Type 1, Type 2, and GB/T standard  

DC Vehicle Connectors Type 1, Type 2, and GB/T standard

Phoenix Contact offers all standard-compliant Vehicle Connectors for fast charging with up to 250 A DC worldwide. Charging processes are completed within a very short time.
HPC (High Power Charging) technology with integrated cooling system and up to 500 A represents the next expansion stage. It enables charging times to be further minimized.
Benefit from a complete product range – from type 1 (USA) to type 2 (Europe), and GB/T standard (China):

  • CCS Type 1 up to 125 A / 600 V DC (AWG)
  • CCS Type 2 up to 200 A / 1000 V DC (metric)
  • GB/T up to 250 A / 1000 V DC (metric)

Accessories for charging systems

Protective covers for infrastructure socket outlets and holders for vehicle connectors  

Protective covers for infrastructure socket outlets and holders for vehicle connectors

In addition to the charging systems, a wide range of accessories is available. You can use these to add useful functions, e.g., advanced protection against environmental factors.

  • Holders for vehicle connectors (park positions)
  • Protective covers, seals, and panel mounting frames for infrastructure socket outlets

Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Service