Charging cables and charging sockets for e-mobility

Charging cables and charging sockets
Back to Charging technology for electromobility

Category

  • DC charging cables
    DC charging cables

    CHARX connect – charging cables in accordance with CCS type 1, CCS type 2, and GB/T, for installation on the charging station, for mode 4 charging with direct current.

  • AC charging cables
    AC charging cables

    CHARX connect – charging cables in accordance with type 1, type 2, and GB/T, mobile or for installation on the charging station, for mode 3 charging with alternating current.

  • Vehicle charging inlets
    Charging sockets for electric vehicles

    CHARX connect – charging sockets in accordance with CCS type 1, CCS type 2, and GB/T, for installation in the vehicle, for charging with alternating and direct current.

  • Infrastructure charging sockets
    Charging sockets for charging stations

    CHARX connect – charging sockets in accordance with type 2 or GB/T, for installation in the charging station, for mode 3 charging with alternating current.

  • Accessories
    Accessories for charging cables and charging sockets

    CHARX connect – holders for AC and DC charging cables, repair kits for DC charging cables, and protective covers for infrastructure charging sockets.

Search in Charging cables and charging sockets

Show all products in this category

Safe, reliable, and convenient: Our CHARX connect charging connection systems are setting new standards in the supply of energy for electric vehicles. With silver-plated power and signal contacts, high-precision temperature monitoring, and integrated locking system, our charging cables and charging sockets are safe and reliable in operation. With their attractive, ergonomic design, they are easy and comfortable to use.

Your advantages

  • Complete, standard-compliant product range for type 1, type 2, and GB/T
  • Efficient power transmission and long-term stability with silver-plated contact surfaces
  • Safe charging with temperature monitoring and innovative locking mechanisms
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Discover CHARX connect – E-Mobility empowered by Phoenix Contact

Charging connection systems for all applications worldwide

Whether charging on an AC power grid or fast DC charging – we provide the ideal connection systems for the leading charging standards worldwide:

  • Type 1 for North America and other countries
  • Type 2 for Europe and other countries
  • GB/T for China
Charging connection systems for all applications worldwide  

1) The type 1 standard for North America does not call for a charging connector on the infrastructure side. In Europe, an adapter cable is used here. It consists of a type 1 charging connector on the vehicle side and a type 2 charging connector on the infrastructure side.


Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900