Cables and lines

Cables and lines

Reliable and flexible cabling

When it comes to transmitting signals, data, and power, Phoenix Contact always offers the right cable.

Back to Products

Category

  • Copper cables
    Copper cables

    Copper cables are available in different versions for a number of applications.

  • FO cables
    FO cables

    FO cables for various applications: sold by the meter or pre-assembled.

  • Photovoltaic cables
    Photovoltaic cables

    Durable and reliable PV cables for all requirements in photovoltaics.

Search in Cables and lines

Show all products in this category

Assemble your plug-in connections yourself or use pre-assembled cable versions. In addition to the complete range for field installation, Phoenix Contact offers cables for copper and FO cabling as well as solutions for photovoltaics and electromobility.

Your advantages

  • Wide range of applications, thanks to diverse connector types
  • Consistent cabling from the control cabinet to field level
  • High degree of flexibility, thanks to customer-specific versions
  • High level of availability, thanks to worldwide production locations

Copper cables

Copper cables  

Copper cables

Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit from high-performance pre-assembled connectors and cables in custom lengths.

  • Future-proof data cabling with up to 10 Gbps
  • M8 and M12 cabling for sensor/actuator applications
  • Solutions for IP20, IP65/IP67/IP68/IP69K

 

FO cables

FO cables  

FO cables

High transmission speeds, optimum attenuation properties, resistant to electromagnetic interference: FO cables are a modern transmission medium for industrial systems and infrastructure applications. Choose from our wide range of products.

  • Transmission speeds of up to 40 Gbps
  • Solutions for IP20 and IP65/IP67
  • POF, PCF, and GOF fiber types (multi and single mode)
  • Tools for every fiber type

 

Photovoltaic cables

Photovoltaic cables  

Photovoltaic cables

DC cables sold by the meter, tools for easy field installation as well as test plugs, filler plugs, protective caps, and fixing nuts complete our product range for photovoltaics.

  • DC cables for assembly
  • Y-distributors
  • Stripping tools
  • IP68 protective caps

 

Universal cables

Universal cables  

Universal cables

Universal cables connect the control and signal level. They are available in different versions. Whether with IDC/FLK or D-SUB connectors, universal cables enable fast wiring that is protected against polarity reversal.

  • High current carrying capacity
  • Standard lengths from 0.5 to 10 m as well as custom lengths
  • Robust versions
  • Designed for flexibility, thanks to open cable ends

 

Charging cables for e-mobility

Charging cables for e-mobility  

Charging cables for e-mobility

Charging cables from Phoenix Contact set new standards in energy supply to electric vehicles. Whether charging on an AC power grid or fast DC charging – the AC and DC charging cables from Phoenix Contact are safe, reliable, and user-friendly.

  • AC charging cables with open cable end
  • Mobile AC charging cables for the trunk
  • DC charging cables for CCS type 1, CCS type 2, and GB/T standard
  • Accessories

 


Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Cables and wires
Referrer: https://www.phoenixcontact.com/online/portal/sg?urile=wcm%3Apath%3Asgen%2Fweb%2Fmain%2Fproducts%2Fentry_page%2Fentry_page&cpn=webcode_0001