EH basic housings

EH basic housings

Housing system with integrated connection technology

Free choice of PCB connection technology and more than 100 combination possibilities: basic housings for universal use.

Back to Basic housings

Category

Search in EH basic housings

Show all products in this category

The EH housing system makes it possible to design universal device applications with ease. Seven overall widths, two overall heights, and three cover versions offer more than 100 combination possibilities.

Your advantages:

  • Easy design-in, thanks to variable housing shape factors
  • Full flexibility, thanks to PCB installation in all three space directions
  • Integration of a wide variety of PCB connection technology for a functional device design
  • Efficient pricing, thanks to targeted material selection

PCB installation in three space directions

PCB installation in three space directions  

Seven overall widths, two overall heights, three cover versions

Another approach to flexibility – with seven overall widths, two overall heights, and three cover versions, apply a standardized design to your modular device systems.

  • Housing widths of 22.5 to 90 mm
  • Housing heights of 110.5 and 54 mm
  • Housing snapped on instead of screwed on
  • Integrated label field

Many different cover versions

Many different cover versions  

The right cover for every connection technology

As the central idea behind the EH series, versatility is also carried over to the cover design. The open terminal space ensures flexibility in PCB connection technology.

  • Cover with open terminal space on both sides
  • Cover with open terminal space on one sides
  • Closed cover

Flexible fixing

Flexible fixing  

Different fixing options

DIN rail or wall mounting for fixing devices according to the specific application.

  • Housing designs with base latch for mounting on standard NS 35/7.5 DIN rail
  • Housing designs for wall mounting

Optical signal displays

Light guides  

Optical signal displays are easy to integrate

The HS LC light guides for electronics housings are available in a variety of designs. We offer the processing required for the electronics housings as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


EH housing system

Quite easy to design universal device applications