Back to overview

Axioline F – easy IEC 61850 integration

Easy IEC 61850 integration for the energy industry

The particularly robust I/O system Axioline F is the perfect solution for applications in the energy sector. With the bus coupler for IEC 61850 and the I/O modules for increased nominal voltages and corresponding electric strength, you can easily integrate Axioline F into IEC 61850 applications. Here, you benefit in particular from easy handling and the flexible station structure.

Energy technology with Axioline F and Axiocontrol

Topology for integrating MMS and GOOSE communication in a power station  

Topology for integrating MMS and GOOSE communication in a power station

The integration of changeover devices for controlling busbars can be implemented easily by using GOOSE, the fast cross-communication. The simultaneous use of bus coupler and controller provides maximum flexibility.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800