Autonomous power supply

Simple and complete

Simple and complete

Our solar systems supply your external stations independently of the power supply network – even on short, dark winter days.

Back to Power supplies and UPS

Category

Search in Autonomous power supply

Show all products in this category

The solar systems supply enough energy to power, e.g., wireless modules, GSM modems, and distributed measuring sensors with 12 V and 24 V DC.

Your advantages

  • Perfectly coordinated – complete system including mounting material, charge controllers, solar modules, batteries, surge protective devices, and safety equipment
  • Easy startup: the control cabinet is prewired
  • Worldwide use, thanks to universal module mounting bracket with tilt angle that can be adjusted in increments

Areas of application

Solar system in landscape  

A solar system can be used in all distributed applications with low energy consumption.

The solar system can be used in all distributed applications with low energy consumption:

Water and waste water management

  • Monitoring drinking water pipes for leaks
  • Level monitoring for rainwater reservoirs
  • Level measurement for rivers and reservoirs

Supply systems

  • Oil and gas pipeline monitoring
  • Level monitoring for tanks

Repeater applications

  • Bypassing obstacles and covering long distances

Additional areas of application include monitoring weather data in the mountains and controlling avalanche blasting systems.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS