Product list Test plugs

Filter

89 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Test terminal strip - UTWE 6/5+1 - 3069049

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 12, number of positions: 6, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 82.3 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/9+1 - 1029711

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 20, number of positions: 10, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 115 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test plug - FTP 10+1 - 1029708

Test plug, number of positions: 11, connection method: Screw connection, color: gray

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, width: 8.15 mm, height: 58.6 mm, material: PA, length: 80.9 mm, color: gray

Dummy plug - FBP 4+1 - 3069405

Dummy plug, color: orange

Power plug - FWP 7+1 - 3069298

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 8, color: gray

Power plug - FWP 5+1 - 3069272

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 6, color: gray

Dummy plug - FBP 5+1 - 3069409

Dummy plug, color: orange

Test plug - FTPC 5+1 - 3069261

Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of positions: 6, color: gray

Test plug - FTPC 9+1 - 3069265

Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of positions: 10, color: gray

89 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900