News Overview

New bus connectors for electronics housings

13.11.2017

New bus connectors for electronics housings  

New bus connectors for electronics housings

Phoenix Contact has expanded its ME-IO series of multifunctional electronics housings by adding 8-position bus connectors.

The TBUS8 bus connector enables serial and parallel transmission of signals and data to and between individual electronics housings. You can transmit up to 4 or 6 A per serial or parallel position, as long as the total current does not exceed 40 A. These compact 2.54 mm bus connectors can be installed on a DIN rail without tools, and make contact immediately when the housings are snapped on.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900