News Overview

Powerful technology in an attractive design

10.04.2014

Industrial IPC IP65

The new industrial PCs with IP65 protection in the Designline series 7000 from Phoenix Contact feature LED technology, multitouch operation, and displays from 15” to 21.5”.

Equipped with fourth generation Intel Core i7 processors, they are particularly suitable for tasks which are very demanding in terms of resources in machine control, process visualization, quality assurance or data acquisition. The integrated Intel HD Graphics 5000 and support for DirectX 11, OpenGL 4.0, and OpenCL 1.2 provide a powerful platform for graphics-intensive visualizations.

Thanks to the solid die-cast aluminum housing and a device depth of just 60 mm, the industrial PCs are particularly suitable for use directly in machinery. The low current consumption and completely fanless design ensure energy-efficient, durable, and easy-to-maintain operation and monitoring. Thanks to the VESA 100 bracket and the service hatch on the rear, installation and service time can be reduced to a minimum.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900