News Overview

Easy introduction to visualization

17.05.2016

Desktop with Visu+ Express screen  

Visualization software for an easy introduction

The new Visu+ Express software from Phoenix Contact, which is available free of charge, provides an easy introduction to the visualization of typical operating and monitoring tasks.

The new Visu+ Express software from Phoenix Contact, which is available free of charge, provides an easy introduction to the visualization of typical operating and monitoring tasks. Thanks to the close alliance with Phoenix Contact's touch panel product ranges, the visualization software is particularly suitable for HMI applications. The adapted and simplified user interface provides users with an easy introduction to the engineering. With such a small learning curve, beginners achieve quick results. This saves both time and money. The software covers all the functions typically required in HMI applications. These include comprehensive graphics options, integrated event and alarm management, data logging, trend display, and even recipe management. Thanks to the OPC Classic interface and numerous direct drivers, the visualization software can be linked to controllers from Phoenix Contact and other leading controller manufacturers. Visu+ Express is scalable and fully upward compatible with Visu+ software. The familiar user interface and transfer of projects mean that users can easily switch to the standard software. Compared to the Express software, Visu+ provides a much wider range of functions, up to and including SCADA.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900