News Overview

Innovative shielding concept – Seamless and secure

01.04.2019

Shielding concept for assembled connectors  

Advanced Shielding Technology guarantees an extremely reliable, robust shield connection

The new Advanced Shielding Technology from Phoenix Contact guarantees an absolutely secure and reliable shield connection.

In the manufacturing process, liquid metal forms a complete unit of braided shield and conductor. This increases the transmission quality of data, signals, and power with assembled connectors, even under extreme environmental conditions.

Thanks to the large-area connection of braided shield and connector, there is very little heating – even in the event of a short circuit – meaning that the current flow remains secure. Advanced Shielding Technology is EMC-safe and resistant to transient overvoltages caused by the switching processes of inductive loads. The connectors remain securely shielded, even under high mechanical loads such as shock and vibrations, or lighting currents up to 20 kA.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900