News Overview

Acquire, monitor, and control signals with process displays

22.09.2016

Multifunctional process display for analog measured values  

Multifunctional process display for analog measured values

With the new, multifunctional FA MCR process display, temperature and analog signals can be displayed and monitored.

They are ideal for use in applications where these measurement values are to be acquired and further processed. Being able to connect a wide range of sensor types, possibly also with a sensor supply, is therefore advantageous. The process displays have two relay change-over contact outputs and one analog output. The devices are easy to install, due to standardized housing dimensions and pluggable connection terminal blocks. Configuration is carried out either via the front keypad or with FDT/DTM software. Process values and bargraphs with switching thresholds can be freely displayed and tagged in the display. A color change in the entire display indicates potential error states. The display devices are available in field and control cabinet versions, including mounting material. The products can be used internationally, thanks to UL and CSA approvals. The respective Ex versions are also ideal for intrinsically safe applications.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900