The new PC Worx SRT software PLC from Phoenix Contact makes it possible to upgrade any Windows computer to a PLC. The software PLC is characterized by flexibility and ease of installation.
With PC Worx SRT installed, the computer is capable of processing control programs and communicating with many different I/Os via Profinet, Modbus/TCP, and TCP/IP. A built-in web server provides cost-effective visualization. Programming is facilitated using our free PC Worx Express programming tool.
The PC Worx SRT software PLC provides an economical solution for basic automation tasks such as data logging or minor switching tasks. This is possible due to flexible I/O communications and the combination of control, visualization, programming, and any additional Windows applications within a single device.
"$pageName" on