News Overview

Fast connection of the S7-1500

31.07.2017

System cabling for the SIMATIC S7-1500: fast, safe, error-free!  

System cabling for the SIMATIC S7-1500: fast, safe, error-free!

The controller-specific front adapters enable quick wiring of Interface modules on the SIMATIC S7-1500 controller.

The front adapter uses the proven Plug and Play concept of system cabling. The advantages include fast startup of the I/O modules, as there is no need for conventional wiring with single wires, and error-free connection of the controller thanks to Plug and Play. At the same time, our VARIOFACE module series provides a high level of flexibility, as channel-specific applications can be implemented and up to 32 channels can be transmitted altogether. Various connection technologies and function modules complete this system concept.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900