News Overview

High connection density in the smallest of spaces

11.01.2016

DFMC: high connection density for applications in MCR technology  

DFMC: high connection density for applications in MCR technology

With the new DFMC 0,5 PCB connector, you can connect up to 32 conductors on an overall height of just 10.5 mm.

The connectors on a 2.54 mm grid provide a connection density that is up to 40 percent higher than connectors on a 3.5 mm grid. The product range is designed for currents up to 6 A and voltages up to 160 V. Thanks to the gold-plated contact system, excellent transmission reliability is ensured, even at low power. The connectors for conductor cross sections up to 0.5 mm² feature easy-to-use push-in connection technology. Additional convenience comes in the form of integrated tip connections for voltage testing with 0.64 mm testing tips. The series is completed by matching headers for THR and SMT soldering processes.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900