News Overview

Pick-off terminals for bolt terminal blocks with Push-in connection

19.07.2018

Easy potential distribution or collection  

Pick-off terminals with Push-in connection for high-current bolt connection terminal blocks

The new AGK pick-off terminals for high-current bolt terminal blocks of the HV and RBO series provide you with a simple option for potential distribution or collection.

For direct voltage pick-off or current collection, connect the pick-off terminals to busbars using threaded screws. Thanks to the fast Push-in connection, you can wire the pick-off terminals without tools. They are available up to a cross section of 10 mm². Up to eight terminal points are possible with M10 and M12 bolt threads. All pick-off terminals support large-surface marking and can be easily tested thanks to the 2.3 mm standard test point.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900