News Overview

RJ45 contact inserts for heavy-duty connectors

18.06.2019

RJ45 D7 connector  

Compact data transmission with D7 housing

For the safe, compact integration of RJ45 data cables into your heavy-duty applications, Phoenix Contact offers suitable contact inserts.

The new RJ45 adapter and gender changer enable data transmission in the space-saving D7 housing. In tight spaces, data of up to 10 Gbps can be reliably transmitted using Profinet, Industrial Ethernet, or EtherCAT. Tool-free cabling with RJI connection. You can get the compact, robust connector housings in the HEAVYCON STANDARD series in both metal and plastic. They feature a high degree of protection: IP66/IP67. The metal housings are made from corrosion-resistant die-cast aluminum and are also EMC-ready. In combination with an EMC cable gland, they reliably discharge electromagnetic disturbance.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900