News Overview

19" marshalling panels for efficient fiber-optic transmission

16.09.2018

19-inch marshalling panels for efficient fiber-optic transmission  

19" marshalling panels for efficient fiber-optic transmission

The new 19" marshalling panels from Phoenix Contact simplify FO cabling and are suitable for real time data transmission.

The modular design enables a variety of applications, for example in power distribution and process technology. In a 19" module carrier across 3 rack units, the marshalling panel features space for pre-assembled module inserts with 6x LC duplex connections on 1x Q-ODC-12 unit. You can thus realize or subsequently extend flexible solutions with up to 72 LC duplex connections. For applications requiring fewer connections, pre-assembled 19" patch bays are available with 12x LC duplex connections and 2x Q-ODC-12 units across 1 rack unit. All connections (fiber category OM1) are quickly and safely accessible via the device front.

 


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900