News Overview

Thermal transfer printer for mobile use on site

18.04.2016

Mobile thermal transfer printer  

The THERMOMARK PRIME is suitable for stationary operation as well as mobile use on site

The THERMOMARK PRIME thermal transfer printer prints card and matt formats exactly where they are required.

Equipped with a rechargeable high-power battery and fully integrated marking software, the printing system is ideal not only for stationary use, but also particularly for mobile use directly on site. Printing data can be entered directly via a multi-touch display. There is also an interface for transferring printing projects. An automatic material detection function checks the components used, thereby preventing printing errors. The ink ribbon can be changed in under 10 seconds with just a few simple steps.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900