News Overview

Alarm system with new firmware and app

21.11.2016

TC Mobile I/O X200  

Compact alarm module for alarm and remote control tasks.

The compact TC Mobile I/O X200 alarm system from Phoenix Contact, which has been specially optimized for alarm and switching tasks, is now available with a free app for Android and iOS, making it even easier to operate.

Users can save time by switching outdoor lighting or a remote pump, for example, at the touch of a button. The app makes operation even more convenient as there is no need to write an SMS. The manual or periodic status update gives users an overview of communication costs. Alarms are sent as usual via SMS and e-mail. This means a high level of availability even when there is no Internet connection. The new firmware 2.0 allows the alarm system's outputs to be switched by making a telephone call, without incurring any costs. This is because the device recognizes the incoming call but does not answer it. In addition, the analog inputs can be scaled and assigned a unit. The device automatically converts the measured sensor signal into the actual measurement.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900