News Overview

Electronics housings for harsh environments

18.02.2018

ECS series robust electronics housings  

ECS series robust electronics housings

Phoenix Contact presents new electronics housings for especially harsh ambient conditions.

The robust housings of the ECS series with IP69 degree of protection are suited for a broad temperature range of -40°C to +100°C, and reliably protect the integrated electronics against physical influences. These electronics housings are therefore a particularly good solution for your devices for both indoor and outdoor applications. Standardized panel feed-throughs such as M20, PCB connection technology such as M12, and optional accessories for wall and mast installation also allow you to increase the application spectrum of these robust housings.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900