News Overview

High-current terminal blocks with Power-Turn connection

14.05.2019

PTPOWER high-current spring-cage terminal blocks 185 mm²  

Power wiring made easy with the fastest, most user-friendly connection method available today.

You can wire conductor cross sections of up to 185 mm² very quickly using the PTPOWER 185 terminal blocks from Phoenix Contact: the patented Power-Turn spring connection technology enables you to connect large conductors conveniently with just a standard screwdriver and a single lever movement.

Alternatively, you can also insert conductors directly when the lever is closed by means of the Push-in technology. Optional snap-on terminal blocks enable easy voltage pick-off. PTPOWER terminal blocks are available in DIN rail or direct mounting variants for flexible installation. Preassembled terminal blocks lower your mounting costs, while the use of standardized CLIPLINE complete system accessories reduces your logistics costs.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Schnelle Leistungsverdrahtung mit PTPOWER

Mit den Federkraft-Hochstromklemmen PTPOWER von Phoenix Contact verdrahten Sie einfach, sicher und schnell.