News Overview

Connect motors quickly and easily

16.02.2015

Clever connection with push-in motors  

Space-saving four-level terminal blocks for nominal cross sections up to 4 mm², 32 A and 600 V UL

For easy motor connection, space-saving four-level terminal blocks are now available from Phoenix Contact with push-in connection technology for nominal cross sections up to 4 mm², 32A, and 600 V UL.

Easy potential distribution via a function shaft on every level reduces wiring costs. A large-surface marking option clearly identifies every motor connection. Each terminal point can be marked and is equipped with an easily accessible test opening. Thanks to 50 percent less insertion force, it is possible to insert solid and stranded conductors with ferrules and cross sections from 0.25 to 6 mm² without tools. The built-in actuation lever allows fully insulated releasing with any tool. The orange-colored button indicates the actuating element and prevents the terminal from being activated accidentally. Connection of stranded conductors from 0.2 mm² without ferrules is possible.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

More Information