News Overview

Space-saving wiring up to 10 mm²

20.09.2016

UT three-level terminal block  

Space-saving three-level terminal block with screw connection

Wire conductors up to 10 mm² in a confined space with the new UT 6-3L three-level terminal block.

Thanks to the function shaft on each level, you can distribute up to three potentials in one terminal housing. The conductors are connected using the maintenance-free screw connection principle from Phoenix Contact. Individual marking of all terminal points ensures very clear arrangement of the wired terminal strip. You can wire power ratings up to 1000 V and 50 A with the new three-level terminal block. Since this terminal block also has all the system features of the CLIPLINE complete system, standard system accessories can be used. This therefore reduces your logistics costs.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900