News Overview

Compact connectors for LED PCBs

14.03.2016

PTF direct connectors  

Now also for 10 mm wide PCBs: the PTF direct connector

With the new connectors from the PTF series from Phoenix Contact, you can quickly and easily connect flexible LED PCBs.

Secure connection with just one handle: the new PTF series of direct connectors can be used to connect 10 mm wide LED PCBs easily and reliably. The integrated locking mechanism ensures a secure and permanent connection with the PCB. The compact connectors are designed for currents up to 10 A and voltages up to 24 V (UL: 60 V). Thanks to their compact size, they are also suitable for applications in confined spaces such as narrow linear profiles. The product range now comprises 2 and 4-pos. feed-in elements and butt connectors in the pitches 1.9 mm for 8 mm wide PCBs and 2.4 mm for 10 mm wide PCBs. At just 4.2 mm high, the white direct connectors were developed according to IEC 60838-2-2. They are suitable for various LED applications in building or ambient lighting.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900