News Overview

Remote operating solutions increase system availability

17.03.2016

Basicline flat panel monitors  

Robust industrial monitors for remote operating concepts

Phoenix Contact is expanding its range of robust HMIs and industrial PCs with high-performance industrial monitors.

The Basicline flat panel monitors can handle harsh industrial environments and can be used at ambient temperatures ranging from -10°C to +60°C. They are particularly suitable for environments where vibrations make it difficult to use complete panel PCs and this frequently results in system failures. As remote operator panels and observation devices, the monitors can be connected to industrial PCs up to 15 meters away. The monitors with multi-touch are offered with display dimensions of 39.6 cm (15.6''), 47 cm (18.5"), and 54.6 cm (21.5"). The projective-capacitive 10-point touchscreen enables the use of operating concepts based on gesture control. In addition to the scratch-proof glass surface, all monitors offer IP65 protection (on the front). They are used in machine-oriented operation and monitoring with quick response times, for example for inching mode and displaying curves. If space is limited, the devices can also be mounted vertically.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900