News Overview

High-current feed-through terminal block for up to 232 A

05.06.2017

New high-current feed-through terminal block for up to 232 A  

New high-current feed-through terminal block for up to 232 A

Phoenix Contact is extending its range of powerful high-current feed-through terminal blocks with screw connection:

The new UW95 panel feed-through terminal block is suitable for large conductor cross sections from 25 mm² to 95 mm². With the single-position, alignable terminal blocks you can transmit currents of up to 232 A and voltages of up to 1000 V (600 V UL) safely and reliably. The panel feed-through terminal block can be mounted in corresponding housing sections without tools and is suitable for panel thicknesses of 1 mm to 5 mm. Versions with a horizontal or vertical conductor exit are available for different applications. Special molded versions create a reliable housing seal, even with low-viscosity molding compounds.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900