News Overview

Modular hybrid motor starters

05.12.2018

With Contactron pro, Phoenix Contact provides a new version of Contactron hybrid motor starters. The new devices have an additional simple safety integration and modular extension options.

The upstream safety relay guarantees a secure stop of the connected motors after an emergency stop up to performance level PLe. Using the DIN rail connector, you can perform an emergency stop group shutdown of all the downstream hybrid motor starters without the need for additional wiring. In addition, all modules can be supplied from the system power supply. The optional response module allows for monitoring the motor status from the control room.

Thanks to the combination of wear-free semiconductor technology and robust relay technology, the hybrid technology ensures high system availability.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900