News Overview

Industrial relay system with variants for Ex areas

03.09.2018

4-PDT industrial relay for zone 2  

4-PDT industrial relay for zone 2

The new modules of the RIFLINE complete industrial relay system allow you to safely isolate and switch signals in potentially explosive areas of zone 2.

The relay modules meet standard approval specifications in accordance with UL Class 1, Division 2, as well as ATEX and IECEx and are thus particularly suitable for international applications in potentially explosive areas. The modules have a RTIII-sealed relay housing and are available with screw and push-in connection technology. As premounted complete modules, they can be supplied with input voltages of 24 V DC, 120 and 230 V AC. Their modular design allows relay modules to be combined—even those with advanced functions.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900