News Overview

New device connectors with K-, L-, M-coding

03.04.2017

New device connectors with K-, L-, M-coding  

New device connectors with K-, L-, M-coding

The new M12 device connectors in K, L, and M coding from Phoenix Contact round off the extensive M12 Power connector series and enable the transmission of high direct and alternating currents in confined spaces.

The K-coded circular connectors are designed for AC applications with five contacts (4+PE) and transmit up to 630 V/16 A. The L-coded connectors are available in two designs with five contacts (4+FE) as well as in a four-pos. version. Both designs transmit up to 63 V/16 A DC and are available in the PROFINET-specified version. The M-coded connectors transmit a maximum of 630 V/8 A AC with six contacts (5+PE). The new device connectors are available in pin and socket versions with 20 cm litz wires or as a one-piece or two-piece flush-type connector for direct PCB assembly using wave or reflow soldering. Like the existing S- and T-codings, the new codings are also described in the 61076-2-111 standard. An extensive range of connectors for compact and future-proof power transmission are therefore available.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900