News Overview

New AC charging controller with extended functions

20.04.2018

EV Charge Control Advanced Plus AC charging controller  

The new AC charging controller combines all of key functions in one compact housing

The new EV Charge Control Advanced Plus AC charging controller from Phoenix Contact combines all of the control and monitoring functions essential for the charging process in one compact housing.

Along with AC charging in accordance with IEC-61851-1, the controller includes a DC residual current monitoring system. The controller is automatically reset when residual currents arise, increasing the availability of the charging station. An automatic vehicle connector unlocking system is also included, which ensures that the connector can be removed without any problems in the event of a voltage failure. User authorization via RFID is convenient, either via a local white list or backend connection. RFID readers and energy measurement devices are connected conveniently via RS-485 and Modbus/RTU. The Ethernet interface enables the charging point to be monitored and controlled remotely via Modbus/TCP. As an option, the AC charging controller is also available with an integrated 3G modem and OCPP interface.

This variety of integrated functions simplifies the design of wall boxes and charging stations, thus reducing assembly times and costs. The charging controller is therefore particularly suited for charging stations and charging parks in semi-public and commercial applications.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900