News Overview

Device circuit breakers with 8 and 10 A

19.10.2015

Electronic device circuit breakers  

CB E1 electronic device circuit breakers

The plug-in electronic device circuit breakers from the CB E1 product range, in versions with floating N/O contacts, are now available with nominal currents of 8 A and 10 A.

The two versions, with increased current strengths, complete the product range of device circuit breakers. This means that electronic circuit breakers with floating N/O contacts are now available for applications with nominal currents of 1 A to 10 A.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900