News Overview

Configure and order customized connectors online

24.09.2018

Assembling a heavy-duty connector with the online configurator  

HEAVYCON online configurator

The Phoenix Contact HEAVYCON product range offers countless combination options. Therefore, the new, user-friendly HEAVYCON online configurator now supports you in the assembly process.

Depending on your requirements for the heavy-duty connector, it suggests only compatible components for the selected parts, such as housings or cable glands and contact inserts with a modular design or fixed number of positions.

Use the intuitive user interface with simple filter menus, a drag-and-drop function and 2D and 3D product images to quickly configure your own connector. The configuration is visualized in 3D in real time. You can easily download the 2D and 3D data of the selection and import it into a CAD program for further planning. If your solution is complete, add it to the shopping cart and order it by entering a few pieces of information. The configuration file is safeguarded by a solution ID. You can access the selection again at any time.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900