News Overview

Force-guided coupling relay module

13.11.2017

DIN EN 50205-compliant force-guided coupling relay module  

DIN EN 50205-compliant force-guided coupling relay module

Phoenix Contact's Rifline industrial relay system product range now includes a new force-guided coupling relay module with 24 V DC coil voltage.

The DIN EN 50205-compliant coupling relay module with force-guided contacts allows you to implement applications that require design according to Type A in accordance with DIN EN 50205 (circuit design with 1 N/O / 1 N/C contact). You also benefit from cULus-listed approval for UL 508 industrial control equipment. With this approval, you and your customers are on the safe side in the North American market. The integrated status LED enables you to record switching states at any time.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900