News Overview

Electronics housings for harsh conditions

14.05.2019

Electronics housings for harsh conditions  

Electronics housings for harsh conditions

The outdoor housings of the Phoenix Contact ECS series are now also available in a more compact design.

The shorter installation depth of 109 mm—instead of 169 mm—is especially suitable for space-critical applications that require a high degree of protection. The housings with the IP69 degree of protection reliably protect the integrated electronics from dust, dirt and water, making them particularly suitable for both indoor and outdoor applications. For both sizes, Phoenix Contact also offers passive light guides and active signal lights for front assembly. The splash-proof accessories are suitable for single-color or multi-color indication of operating states and electronic functions, which makes it easier to check the function of and service the robust electronics unit.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900