News Overview

Compact T-distributors for simple power distribution

29.10.2018

4-pos. T-distributor for power distribution up to 2.5 mm²  

Compact T-distributor

Using the QPD installation system, you can connect cables quickly and easily. The 4-pos. T-distributors up to 2.5 mm² are new.

They allow a flexible branch line to be created for consumers in the power distribution system. The T-distributors are reliable thanks to robust housings with IP66, IP 69 (2 m, 24 h) and IP69K degrees of protection. The electronics are thoroughly protected as the housings do not need to be opened, even when connecting the power supply.

Thanks to the IDC fast connection, you do not need any special tools for assembly and save 80 percent of time. Furthermore, the product range for the QPD installation system includes panel feed-throughs, cable ties, connectors and H-distributors.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

QPD installation system

Distribute power easily and quickly.