News Overview

Feed-in terminal for N busbars with Push-in connection

27.03.2018

Feed-in terminal for busbar system with Push-in connection  

Contact neutral busbars easily and without tools

With the new PTI 16-NLS-FI feed-in terminals, you can contact neutral busbars easily and without tools.

The 3 x 10 mm busbar is mechanically secured by a locking tab. At the side, the busbar has a cover protecting it from being touched. Connect cross sections of up to 16 mm² to the feed-in terminal. The large-surface marking option ensures clarity in your wiring. Thanks to the integrated end bracket and support bracket function, you also save space in the installation distributor. A 2.3 mm standard test point for easy testing is also included. The new feed-in terminals are compatible with the Phoenix Contact installation system.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900