Electronic housing - ME 22,5 OT-MSTBO P+F GNTQ - 2709888

No picture available

Component housing, Upper part, color: green/turquoise, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2709888
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356041621
Weight per Piece (excluding packing) 10.620 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback