Printed-circuit board connector - MSTBT 2,5/ 2X4-ST ME RD - 2706098

No picture available

Plug component, nominal current: 12 A, number of positions: 8, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: red, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 2706098
Packing unit 100 pc
Minimum order quantity 100 pc
GTIN 4017918821241
Weight per Piece (excluding packing) 13.250 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback