Panel PC - OPC 7022 WW 01 - 2403036

Similar figure

Panel PC with 54.6 cm / 21.5"-TFT-display (Resistive industrial touch screen), 1920 x 1080 Pixel(s) (Full HD), Intel® Core™ i5-4400E 2.7 GHz, COM 1 (RS-232), 5 x USB, 1 x USB on the front with IP65 cover (can be deactivated via software), 3x Ethernet (10/100/1000 Mbps), RJ45, Windows 7 Ultimate 32 bit (multi-language). (bus system:)

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2403036
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626224541
Weight per Piece (excluding packing) 7,500.000 g
Custom tariff number 84715000
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback