Printed-circuit board connector - MSTBP 2,5/ 3-ST-5,08 P+F CP2 - 1965526

No picture available

Plug component, nominal current: 12 A, number of positions: 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1965526
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918909277
Weight per Piece (excluding packing) 5.790 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback