Printed-circuit board connector - CCVA 2,5/ 8-GL-5,08RNP26THR - 1960288

The figure shows a left and a right plug, as 8-pos. version

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 8, pitch: 5.08 mm, color: black, contact surface: Tin, mounting: THR soldering, Article with self-locking flange; two-in-one – Pin strips must always be made up of a left (L) and a right (R) segment. Please allow for the corresponding counterpart from the accessories to complete the THR pin strip.



Technical data




Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Closed contour for optimum stability of the plug-in connection
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1960288
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 159 (CC-2005)
GTIN 4017918935573
Weight per Piece (excluding packing) 1.650 g
Custom tariff number 85366930
Country of origin DE (Germany)

SEA Pte. Ltd.

105 Eunos Avenue 3
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback