Header - MDSTBVHA 2,5/ 3-GL - 1921476

The figure shows a 10-position version of the product

Header, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1921476
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 163 (CC-2002)
GTIN 4017918575038
Weight per Piece (excluding packing) 3.660 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback