Printed-circuit board connector - MSTB 2,5/15-ST-5,08BDWH:X2-1SO - 1918324

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 15, pitch: 5.08 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1918324
Packing unit 1
GTIN 4017918475734
Custom tariff number 85366990

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback