Printed-circuit board connector - MSTB 2,5/ 4-G-5,08 PIN 2,5 - 1916533

The figure shows a 10-position version of the product

PCB headers, number of positions: 4, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo

Key Commercial Data

Orderkey 1916533
Packing unit 1
GTIN 4017918464431
Custom tariff number 85366930

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback