Printed-circuit board connector - MDSTBV 2,5/ 2-G-5,08 LBGY - 1916465

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 10 A, number of positions: 2, pitch: 5.08 mm, color: Pebble gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo

Key Commercial Data

Orderkey 1916465
Packing unit 1
GTIN 4017918464103
Custom tariff number 85366930

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback