Header - EMSTBVA 2,5/23-G - 1915783

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 23, pitch: 5 mm, color: green, contact surface: Tin, mounting: Press-in technology

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Long-term stable press-in connection ensures high holding force without thermal load
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1915783
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 165 (CC-2005)
GTIN 4017918181758
Weight per Piece (excluding packing) 9.830 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback